(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GS MILL Hard Radius GSH-R

GS MILL Hard Radius GSH-R
  • Volume Discount

Excellent in fracture resistance and is ideal for corner radius and contour machining of high hardness material.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSH6060SF-R02
GSH6060SF-R05
GSH6060SF-R10
GSH6080SF-R02
GSH6080SF-R05
GSH6080SF-R10
GSH6100SF-R05
GSH6100SF-R10
GSH6100SF-R15
GSH6100SF-R20
GSH6120SF-R05
GSH6120SF-R10
GSH6120SF-R15
GSH6120SF-R20
GSH8160SF-R10
GSH8160SF-R15
GSH8160SF-R20
GSH8200SF-R10
GSH8200SF-R15
GSH8200SF-R20
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
R Size
(mm)
Flute Length (ℓ)
(mm)
Number of Flutes
(sheet)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
Corner Radius r
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

60.21365060.26
1 Piece(s)Available

8 Days or more

60.51365060.56
1 Piece(s)Available

8 Days or more

6113650616
1 Piece(s)Available

8 Days or more

80.21966080.28
1 Piece(s)Available

8 Days or more

80.51966080.58
1 Piece(s)Available

8 Days or more

8119660818
1 Piece(s)Available

8 Days or more

100.522670100.510
1 Piece(s)Available

8 Days or more

1012267010110
1 Piece(s)Available

8 Days or more

101.522670101.510
1 Piece(s)Available

8 Days or more

1022267010210
1 Piece(s)Available

8 Days or more

120.526675120.512
1 Piece(s)Available

8 Days or more

1212667512112
1 Piece(s)Available

8 Days or more

121.526675121.512
1 Piece(s)Available

8 Days or more

1222667512212
1 Piece(s)Available

8 Days or more

1613289016116
1 Piece(s)Available

8 Days or more

161.532890161.516
1 Piece(s)Available

8 Days or more

1623289016216
1 Piece(s)Available

8 Days or more

20138810020120
1 Piece(s)Available

8 Days or more

201.5388100201.520
1 Piece(s)Available

8 Days or more

20238810020220

Loading...

  1. 1

Basic Information

Work Material Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / High Hardness Steel-HRC65 Model radius Processing Applications Plane / Side / Curved surface
Coating TiAlN Helix Angle (Θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support