(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Diamond Band【5 Pieces Per Package】

Super Diamond Band

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Use: Grinding
•Model: Band
•Max. Rotational Speed (min-1(r.p.m)): 2000
•Tool Used: Hand Grinder, Electric Drill
•Packaging Quantity (units/sheets): 5

Part Number

Configured Part Number is shown.

SDB610-400

Part Number
SDB610-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Application Polishing Type Band Width(mm) 10
Particle Size(#) 400 Max. Rotational Speed(min-1(r.p.m)) 2000 Internal Diameter(mm) 6
Tool Used Hand Grinder, Electric Drill Packaging Quantity(units/sheets) 5

Please check the type/dimensions/specifications of the part SDB610-400 in the Super Diamond Band series.

Additional Products in this Category

Tech Support