(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

G Standard End Mill, 4-Flute 4GE

G Standard End Mill, 4-Flute 4GE

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

It is a general-purpose coating end drill for machining from steel and stainless steel to aluminum. Suitable for side surface machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
4GE2.5
4GE3
4GE3.5
4GE4
4GE4.5
4GE5
4GE5.5
4GE6
4GE6.5
4GE7
4GE7.5
4GE8
4GE8.5
4GE9
4GE9.5
4GE10
4GE10.5
4GE11
4GE11.5
4GE12
4GE12.5
4GE13
4GE13.5
4GE14
4GE14.5
4GE15
4GE15.5
4GE16
4GE16.5
4GE17
4GE17.5
4GE18
4GE18.5
4GE19
4GE19.5
4GE20
4GE21
4GE22
4GE23
4GE24
4GE25
4GE26
4GE27
4GE28
4GE29
4GE30
4GE31
4GE32
4GE33
4GE34
4GE35
4GE36
4GE37
4GE38
4GE39
4GE40
4GE42
4GE42X42
4GE45
4GE45X42
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade diameter (D)
(φ)
Blade length (ℓ)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
1 Piece(s)Available

8 Days or more

2.57650
1 Piece(s)Available

8 Days or more

39650
1 Piece(s)Available

8 Days or more

3.512860
1 Piece(s)Available

8 Days or more

412860
1 Piece(s)Available

8 Days or more

4.515860
1 Piece(s)Available

8 Days or more

515860
1 Piece(s)Available

8 Days or more

5.515860
1 Piece(s)Available

8 Days or more

615860
1 Piece(s)Available

8 Days or more

6.5201065
1 Piece(s)Available

8 Days or more

7201065
1 Piece(s)Available

8 Days or more

7.5201065
1 Piece(s)Available

8 Days or more

8201065
1 Piece(s)Available

8 Days or more

8.5251075
1 Piece(s)Available

8 Days or more

9251075
1 Piece(s)Available

8 Days or more

9.5251075
1 Piece(s)Available

7 Days

Stock

10251075
1 Piece(s)Available

8 Days or more

10.5301280
1 Piece(s)Available

8 Days or more

11301280
1 Piece(s)Available

8 Days or more

11.5301280
1 Piece(s)Available

8 Days or more

12301280
1 Piece(s)Available

8 Days or more

12.5351690
1 Piece(s)Available

8 Days or more

13351690
1 Piece(s)Available

8 Days or more

13.5351690
1 Piece(s)Available

8 Days or more

14351690
1 Piece(s)Available

8 Days or more

14.5401695
1 Piece(s)Available

8 Days or more

15401695
1 Piece(s)Available

8 Days or more

15.5401695
1 Piece(s)Available

8 Days or more

16401695
1 Piece(s)Available

8 Days or more

16.54020105
1 Piece(s)Available

8 Days or more

174020105
1 Piece(s)Available

8 Days or more

17.54020105
1 Piece(s)Available

8 Days or more

184020105
1 Piece(s)Available

8 Days or more

18.54520110
1 Piece(s)Available

8 Days or more

194520110
1 Piece(s)Available

8 Days or more

19.54520110
1 Piece(s)Available

8 Days or more

204520110
1 Piece(s)Available

8 Days or more

214520110
1 Piece(s)Available

8 Days or more

224520110
1 Piece(s)Available

8 Days or more

235025120
1 Piece(s)Available

8 Days or more

245025120
1 Piece(s)Available

8 Days or more

255025120
1 Piece(s)Available

8 Days or more

265025120
1 Piece(s)Available

8 Days or more

275525125
1 Piece(s)Available

8 Days or more

285525125
1 Piece(s)Available

8 Days or more

295525125
1 Piece(s)Available

8 Days or more

305525125
1 Piece(s)Available

8 Days or more

316032145
1 Piece(s)Available

8 Days or more

326032145
1 Piece(s)Available

8 Days or more

336032145
1 Piece(s)Available

8 Days or more

346032145
1 Piece(s)Available

8 Days or more

356032145
1 Piece(s)Available

8 Days or more

366032145
1 Piece(s)Available

8 Days or more

376532150
1 Piece(s)Available

8 Days or more

386532150
1 Piece(s)Available

8 Days or more

396532150
1 Piece(s)Available

8 Days or more

406532150
1 Piece(s)Available

8 Days or more

426532150
1 Piece(s)Available

8 Days or more

426542155
1 Piece(s)Available

8 Days or more

457032155
1 Piece(s)Available

8 Days or more

457042160

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Blade shape type Square Number of flutes(sheet) 4
Tool Material Type Cobalt HSS Machining Application Plane / Side / Groove / Inclined Cuts Coating TiN
Torsion Angle (θ) Standard torsion (30-40°)

Additional Products in this Category

Tech Support