(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

GSX MILL VL Ti/ SUS 2.5D GSXVL4T-2.5D

GSX MILL VL Ti/ SUS 2.5D GSXVL4T-2.5D
  • Volume Discount

The variable split, variable lead, and sharp cutting edge suppress chatter and make it suitable for heat-resistant alloys.

PDF

Part Number

Configured Part Number is shown.

Part Number
GSXVL4030T-2.5D
GSXVL4040T-2.5D
GSXVL4050T-2.5D
GSXVL4060T-2.5D
GSXVL4070T-2.5D
GSXVL4080T-2.5D
GSXVL4090T-2.5D
GSXVL4100T-2.5D
GSXVL4110T-2.5D
GSXVL4120T-2.5D
GSXVL4130T-2.5D
GSXVL4150T-2.5D
GSXVL4160T-2.5D
GSXVL4180T-2.5D
GSXVL4200T-2.5D
Part NumberMinimum order quantityVolume DiscountDays to Ship Flute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)
O.D. Dc
(mm)
1 Piece(s)Available

8 Days or more

37.56453
1 Piece(s)Available

8 Days or more

4106454
1 Piece(s)Available

8 Days or more

512.56505
1 Piece(s)Available

8 Days or more

6156506
1 Piece(s)Available

8 Days or more

717.58607
1 Piece(s)Available

8 Days or more

8208608
1 Piece(s)Available

8 Days or more

922.510709
1 Piece(s)Available

8 Days or more

1025107010
1 Piece(s)Available

8 Days or more

1127.5127511
1 Piece(s)Available

8 Days or more

1230127512
1 Piece(s)Available

8 Days or more

1332.5127513
1 Piece(s)Available

8 Days or more

1537.5169015
1 Piece(s)Available

8 Days or more

1640169016
1 Piece(s)Available

8 Days or more

18452010018
1 Piece(s)Available

8 Days or more

20502010020

Loading...

  1. 1

Basic Information

Work Material Stainless Steel / Titanium Number of Flutes(sheet) 4 Model Square
Coating For General Steels (AlCrN, etc.) Processing Applications Plane / Side / Groove / Inclined Cuts Flute Shape With Lead
Helix Angle (θ) Powerful Torsion (45°-60°)

Additional Products in this Category

Tech Support