(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hard Disk 2【10 Pieces Per Package】 (Part Numbers)

Hard Disk 2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): M10
•Maximum Operating Rotation Speed (m/s): 68
•Quantity Per Package (Pieces): 10

PDF

Part Number

Configured Part Number is shown.

DPB0028

Part Number
DPB0028
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron Outer diameter Dimensions(mm) 100
Inner Diameter Dimension(mm) M10 Particle Size(#) 80 Abrasive grain Z
Maximum operating rotation speed(m/S) 68 Quantity per Package(Pieces) 10

Please check the type/dimensions/specifications of the part DPB0028 in the Hard Disk 2 series.

Additional Products in this Category

Tech Support