(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fabric Sheet (Nylon Sheet)【20 Pieces Per Package】

Fabric Sheet (Nylon Sheet)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Sheet Model: Non Woven Fabric (Nylon)
•Usage Method: Manual Grinding
•Width (mm): 150
•Length (mm): 230
•Application: (1) Rust Remover, (2) Finishing Polish

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A10-GFS-150-230
A12-GFS-150-230
A16-GFS-150-230
C07-GFS-150-230
WA19-GFS-150-230
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Abrasive material Particle Size
(#)
Color

20 Pieces Per Package

1 Pack(s)Available

7 Days or more

Alundum (Alumina)240Purple

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

Alundum (Alumina)320Brown

20 Pieces Per Package

1 Pack(s)Available

7 Days or more

Alundum (Alumina)600Blue-green

20 Pieces Per Package

1 Pack(s)Available

7 Days or more

Silicon carbide150Black

20 Pieces Per Package

1 Pack(s)Available

13 Days or more

Alundum (Alumina)1000Orange

Loading...

  1. 1

Basic Information

Sheet Type Non-woven fabric (nylon) Usage Hand polish Width(mm) 150
Length(mm) 230 Application (1) Rust Remover, (2) Finishing Polish Base Materials Nylon Non woven Fabric
Packaging Quantity(Sheets) 20 Notes Equivalent Count

Additional Products in this Category

Tech Support