(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Phillips Screwdriver Bit - Double Ended

Phillips Screwdriver Bit - Double Ended

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A double-headed bit that can be reversed even if one side is damaged.
[Features]
· A wide range of sizes and heat treatment classification.
[Applications]
· For various screw fastening work.

PDF

Part Number

Configured Part Number is shown.

A142150H

 
Part Number
A142150H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tip Type Phillips (+) Shank diameter(mm) 6.35 Overall Length(mm) 150
Single Product Set Product Single Item Tip size / Phillips (+) No.2 Presence of magnet at the blade tip NA
Whether there is a double-end function Available JAN Code 4907587321367

Please check the type/dimensions/specifications of the part A142150H in the Phillips Screwdriver Bit - Double Ended series.

Additional Products in this Category

Tech Support