(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Loctite MC Precision Machine Vise

Loctite MC Precision Machine Vise
  • Volume Discount

When using in parallel, multiple units can be installed as it has no flange. The parallel accuracy of the parallel specification is within 0.01. Can also be used while turned sideways.

PDF

Part Number

Configured Part Number is shown.

LT100MC

 
Part Number
LT100MC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

A(mm) 268 B(mm) 316 C(mm) 104
D(mm) 101 E(mm) 89 F(mm) 57
G(mm) 32 H(mm) 28 I(mm) 12
J 12 K 54 L 102
M(mm) 14 Accessory 1 set of standard guide blocks (2 pcs per set), 1 handle

Please check the type/dimensions/specifications of the part LT100MC in the Loctite MC Precision Machine Vise series.

Additional Products in this Category

Tech Support