(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RICO Disc φ100, Alundum Abrasive Grain 99-SUSA【10 Pieces Per Package】

RICO Disc φ100, Alundum Abrasive Grain 99-SUSA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Model: Multiblade Disc
•Major Diameter (mm): 100
•Inner Diameter Size (mm): 15
•Abrasive Grain: A Abrasive Grain
•Packaging Quantity (Sheets): 10

Part Number

Configured Part Number is shown.

SUSA-100-15-320

Part Number
SUSA-100-15-320
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Type Multi-blade disc Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Diameter(mm) 100
Center Dia.(mm) 15 Particle Size(#) 320 Abrasive grain Alundum
Packaging Quantity(Sheets) 10

Please check the type/dimensions/specifications of the part SUSA-100-15-320 in the RICO Disc φ100, Alundum Abrasive Grain 99-SUSA series.

Additional Products in this Category

Tech Support