(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rico Magic φ125 without Holes【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
MR2-MA-125-80
MR2-MA-125-100
MR2-MA-125-120
MR2-MA-125-150
MR2-MA-125-180
MR2-MA-125-240
MR2-MA-125-320
MR2-MA-125-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

80

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

100

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

120

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

150

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

180

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

240

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

320

100 Pieces Per Package

1 Pack(s)Available

15 Days or more

400

Loading...

  1. 1

Basic Information

Type Sander paper Work material General steel / Stainless Steel / Alloy Steel / Cast Iron / Copper Material / Aluminum / Plastic Diameter(mm) 125
With/without Hole None Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support