(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Clamp Master Vise

Clamp Master Vise
  • Volume Discount

[Features]
· Clamp Master Vise adopts a cam-lock function as a new type of drilling machine.
· Workpieces can be clamped in 50% less time compared with the screw type.
· Ideal for drilling machine work.
· Very strong as high-duty cast iron is used for the body and slide jaw, and special steel for the center bar and guide bar.
· Main parts are hardened with a polished finish to retain high precision long-term

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EPA75-3
EVS75-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Pumping
1 Piece(s)Available

11 Days or more

Included
1 Piece(s)Available

10 Days or more

None

Loading...

  1. 1

Basic Information

Mouth Width(mm) 82 Mouth Depth(mm) 38 Maximum Opening(mm) 78
Tightening Force(kN) 5 Mass(kg) 4.5 A(mm) 238
B(mm) 82 C(mm) 80 D(mm) 104
E(mm) 122 F(mm) 76 G(mm) 18
H(mm) 277.5 - 357.5 I(mm) 56 J(mm) 113
K(mm) 48 L(mm) 4 - 78 M(mm) 40
N(mm) 5 O(mm) 19 P(mm) 37.5
Q(mm) 32 R(mm) 38 S(mm) 56
T(mm) 15 U(mm) 83 V(mm) 130
W(mm) 50 X(mm) 13 Y(mm) 12.5
Z(mm) 35

Additional Products in this Category

Tech Support