(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Socket for Impact Wrenches 4AH-L

Long Hexagonal Socket for Impact Wrenches 4AH-L
  • Volume Discount

A long hexagonal socket ideal for work in deep places. (12.7 insertion)
[Features]
· As it is a long type, it can be used to access hex socket bolts and set screws in deep and narrow places.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Ideal for tightening and loosening hex socket set screws.
· Total length: 150 mm, long hexagonal socket.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4AH-05L
4AH-06L
4AH-08L
4AH-10L
4AH-12L
4AH-14L
4AH-17L
4AH-19L
4AH-22L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Hexagonal section length (L1 dimension, ) only applies to certain hexagons
(mm)
1 Piece(s)Available

8 Days or more

52510
1 Piece(s)Available

8 Days or more

62510
1 Piece(s)Available

Same day

Stock

82515
1 Piece(s)Available

Same day

Stock

102515
1 Piece(s)Available

8 Days or more

122520
1 Piece(s)Available

12 Days or more

142520
1 Piece(s)Available

12 Days or more

172820
1 Piece(s)Available

8 Days or more

192820
1 Piece(s)Available

8 Days or more

222820

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 150
Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support