(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Socket for Impact 3NV-L

Long Socket for Impact 3NV-L
  • Volume Discount

Long type socket for tightening and loosening hex bolts and nuts. (9.5 insertion)
[Features]
· As it is a long type, it can be used to access hex bolts in deep and narrow places.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· Total length: 55 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
3NV-06L
3NV-07L
3NV-08L
3NV-09L
3NV-10L
3NV-11L
3NV-12L
3NV-13L
3NV-14L
3NV-15L
3NV-16L
3NV-17L
3NV-18L
3NV-19L
3NV-21L
3NV-22L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

610.054
1 Piece(s)Available

12 Days or more

711.565
1 Piece(s)Available

8 Days or more

81367
1 Piece(s)Available

12 Days or more

914.587
1 Piece(s)Available

12 Days or more

1015.588
1 Piece(s)Available

12 Days or more

111799
1 Piece(s)Available

8 Days or more

1219910
1 Piece(s)Available

12 Days or more

1320910
1 Piece(s)Available

8 Days or more

14211011
1 Piece(s)Available

12 Days or more

15221011
1 Piece(s)Available

12 Days or more

16241114
1 Piece(s)Available

12 Days or more

17251114
1 Piece(s)Available

12 Days or more

18261315
1 Piece(s)Available

8 Days or more

19281316
1 Piece(s)Available

12 Days or more

21291318
1 Piece(s)Available

12 Days or more

22301418

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8 Total Length (L Size)(mm) 55
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 19

Additional Products in this Category

Tech Support