(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Socket for Impact Wrenches (12-Point) 12AD

Socket for Impact Wrenches (12-Point) 12AD
  • Volume Discount

Impact socket for tightening/loosening of hex bolts/nuts at 38.1 mm insertion.
[Features]
· For impact wrenches and power tools.
· For tightening/loosening of large diameter bolts and nuts.
· For TONE power wrench, nut runner, impact wrench and power tools with a design extremely strong against impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for maintenance of large industrial machines, plants, buildings, bridges, etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
12AD-46
12AD-50
12AD-55
12AD-60
12AD-65
12AD-70
12AD-75
12AD-80
12AD-85
12AD-95
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

4680742735
1 Piece(s)Available

12 Days or more

5090803052
1 Piece(s)Available

12 Days or more

5595853254
1 Piece(s)Available

12 Days or more

60100923559
1 Piece(s)Available

12 Days or more

651101003564
1 Piece(s)Available

12 Days or more

701151093769
1 Piece(s)Available

12 Days or more

751201143975
1 Piece(s)Available

12 Days or more

801251204380
1 Piece(s)Available

12 Days or more

851301274685
1 Piece(s)Available

12 Days or more

951401375295

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 38.1
Drive (For Electric Drill, Shaft Dimension) (Inches) 1-1/2 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 85

Additional Products in this Category

Tech Support