(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Impact Socket 6NV

Impact Socket 6NV
  • Volume Discount

An impact socket for tightening and loosening of hexagon bolts/nuts. (19.0 insertion)
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
6NV-17
6NV-18
6NV-19
6NV-21
6NV-22
6NV-23
6NV-24
6NV-25
6NV-26
6NV-27
6NV-28
6NV-29
6NV-30
6NV-32
6NV-33
6NV-34
6NV-35
6NV-36
6NV-38
6NV-41
6NV-46
6NV-50
6NV-55
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

12 Days or more

175027.5381314
1 Piece(s)Available

8 Days or more

185029381315
1 Piece(s)Available

12 Days or more

195030.5381416
1 Piece(s)Available

13 Days or more

215033381518
1 Piece(s)Available

10 Days or more

225234.5381518
1 Piece(s)Available

12 Days or more

235236381520
1 Piece(s)Available

12 Days or more

245238381620
1 Piece(s)Available

8 Days or more

255540401922
1 Piece(s)Available

12 Days or more

265540401922
1 Piece(s)Available

12 Days or more

275542421922
1 Piece(s)Available

12 Days or more

285545451922
1 Piece(s)Available

12 Days or more

295545451922
1 Piece(s)Available

8 Days or more

305546.0462025
1 Piece(s)Available

12 Days or more

325548482025
1 Piece(s)Available

12 Days or more

335550502225
1 Piece(s)Available

12 Days or more

345852.552.52225
1 Piece(s)Available

12 Days or more

355852.552.52225
1 Piece(s)Available

12 Days or more

365854542230
1 Piece(s)Available

12 Days or more

385857572230
1 Piece(s)Available

12 Days or more

415860602235
1 Piece(s)Available

12 Days or more

466065652235
1 Piece(s)Available

8 Days or more

506070702538
1 Piece(s)Available

12 Days or more

556578782541

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4

Additional Products in this Category

Tech Support