(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Convenient T-shaped handle with an angular drive attached to the tip of the T-shape which allows sockets of various sizes to be replaced
[Features]
· T type handle allows smooth access to bolts and nuts for fastening and loosening work.
· 6.35 mm insertion angle.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Single Item / Set | Single Item Handle | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 6.35 |
---|---|---|---|---|---|
Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/4 | Total Length (L Size)(mm) | 250 | Handle Type ° | T-Shaped Handle |
Please check the type/dimensions/specifications of the part TH2250 in the T Shaped Handle TH2250 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy