(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket Wrench Set (Hex) 913SA

Socket Wrench Set (Hex) 913SA

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Drive pins include products with high frequency use at 6.35 mm (1/4) to 12.7 mm (1/2), with abundant variations

Part Number

Configured Part Number is shown.

913SA

Part Number
913SA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 6 / 7 / 8 / 9 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Socket Contents (6 sq.) 6, 7, 8, 9, 10, 11, 12, 13, 14, 17, 19, 21, 22 Other Accessories Ratchet Handle RH3200A, Extension Bar EB3075 EB3075, Ball Joint BJ3000

Please check the type/dimensions/specifications of the part 913SA in the Socket Wrench Set (Hex) 913SA series.

Additional Products in this Category

Tech Support