(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Display (Digital/Analog): Analog
•Sensitivity (mm/m): 0.5
Product Type | Acrylic Horizontal Level (Square) | Length(mm) | 70 | Magnet | NA |
---|---|---|---|---|---|
Height(mm) | 25 | Thickness(mm) | 15 | Accuracy(mm/m) | ±1.5 |
Display(Digital/Analog) | Analog | Type | Acrylic Cloth | Sensitivity(mm/m) | 0.5 |
Mass(g) | 40 |
Please check the type/dimensions/specifications of the part CT-70 in the Mini Leveler (without Magnet/Analog Display) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy