(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Center Jack (Part Numbers)

Center Jack
  • Volume Discount

[Features]
· Centering and support for workpieces with scale can be done quickly.
· CJU type has a flat ball set at the tip

Part Number

Configured Part Number is shown.

CJS-16

Part Number
CJS-16
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material K
(mm)
Mass
(kg)
Heat Treatment
1 Piece(s)Available

8 Days or more

7863161056324024-Main unit: FC250, screw: S45C, locknut :S45CM16×2.00.55Screw: Tempered

Loading...

  1. 1

Basic Information

C(mm) 37 Surface Treatment Main Body: Steel Sheet Baked Finish, Screw: Plated, Nut: Plated

Please check the type/dimensions/specifications of the part CJS-16 in the Center Jack series.

Products like this...

Part Number
CJS-20
CJU-16
CJU-20
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
Material K
(mm)
Mass
(kg)
Heat Treatment
1 Piece(s)Available

10 Days or more

8267181275364530-Main unit: FC250, screw: S45C, locknut :S45CM20×2.50.85Screw: Tempered
1 Piece(s)Available

10 Days or more

82.767.720.7105632402410.5Main unit: FC250, screw: SCM435, locknut: S45C, flat ball :SUJM16×2.00.57Screw: Thermal refined
1 Piece(s)Available

10 Days or more

907526127536453010.5Main unit: FC250, screw: SCM435, locknut: S45C, flat ball :SUJM20×2.50.88Screw: Thermal refined

Additional Products in this Category

Tech Support