(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Screw Jack - S45C Steel, 40-150 mm Height, SJK Series

Screw Jack - S45C Steel, 40-150 mm Height, SJK Series
  • Volume Discount

· Attachment for No. E-9175A can be used for SJK type.
· SJK-K type is provided with through holes in the center of the jack, making it possible to fix the jacks using bolts, etc.

Part Number

Configured Part Number is shown.

Part Number
SJK-40
SJK-50
SJK-80
SJK-105
SJK-150
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(kg)
Load Resistance
(kN)
1 Piece(s)Available

8 Days or more

30–4040209.5Tr25P44.10.2820
1 Piece(s)Available

8 Days or more

40~50502613.5Tr32P45.10.5835
1 Piece(s)Available

8 Days or more

60~80504613.5Tr32P45.10.8835
1 Piece(s)Available

10 Days or more

80~105656017.5Tr40P46.1258
1 Piece(s)Available

8 Days or more

100~150658117.5Tr40P46.12.5458

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support