(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

50SQ Crinkey Cutter

50SQ Crinkey Cutter
  • Volume Discount

[Features]
· For drilling holes in steel sheets and stainless steel with thickness up to 35 mm / 50 mm.
· Uniquely developed special blade shape.
· 35SQ: Capable of machining steel sheet up to 35 mm thick and holes up to 35 mm in diameter.
· 50SQ: Capable of machining steel sheet up to 50 mm thick and holes up to 65 mm in diameter.
· Uses a center pin system.
· Positioning is easy, and the core automatically ejects after punching is complete.
· Effective in a wide range of fields including bridges, construction, can manufacturing, shipbuilding, and plants.
· Using a dedicated shank, it can be used with magnetic drilling machines, upright drilling machines, radial drilling machines, lathes, and milling machines.

Part Number

Configured Part Number is shown.

Part Number
CRSQ300
CRSQ400
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
Number of flutes
(Sheets)
1 Piece(s)Available

8 Days or more

306
1 Piece(s)Available

8 Days or more

408

Loading...

  1. 1

Basic Information

Blade Length(mm) 60 Blade thickness(mm) 3.9 Center Pin CRS8050
shank diameter(mm) 19.05 Applicable Shank CRSMT2S/CRSMT3S

Additional Products in this Category

Tech Support