(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Portable 54-piece tool set ideal for on-site maintenance of industrial machinery
[Features]
· New set that adopts a swivel ratchet offset wrench with 9.5 sq. drive.
· Tool set that adopts a flat top and V shape 3-level dual opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray.
· With plastic trays on all levels.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Tool Set / Tool Box Only | Tool set | Tool Set Type | Double open portable type | Case Dimensions (Frontage x Depth x Height)(mm) | 433×220×240 |
---|---|---|---|---|---|
Set Content(Points) | 54 | Case Color | Red | Insertion Angle(mm) | 9.5 |
Mass(g) | 12000 |
Please check the type/dimensions/specifications of the part TSH330 in the Tool Set TSH330 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy