(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 1850M (Part Numbers)

Socket Wrench Set 1850M

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Socket wrench set actively used for maintenance and installation of small machines and bicycles.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· Includes 8 sockets and 3 handles.
[Applications]
· For assembly of industrial machinery, and maintenance work of automobiles, motorcycles and bicycles.
· Ideal for installation of small machines, etc.

PDF

Part Number

Configured Part Number is shown.

1850M

 
Part Number
1850M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 6.35
Socket Shape 6 Sq. Flat Width (Dimension S) 10 / 12 / 13 / 5 / 6 / 7 / 8 / 5.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/4
Handle Type ° Ratchet / Spinner Ratchet Handle Full Length Type Standard Ratchet Mechanism Cam type
Number of Ratchet Teeth 30

Please check the type/dimensions/specifications of the part 1850M in the Socket Wrench Set 1850M series.

Additional Products in this Category

Tech Support