(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Ball Joint for Impact Wrenches (Short Type) NJ80S

Ball Joint for Impact Wrenches (Short Type) NJ80S
  • Volume Discount

Impact wrench attachment with 25.4 mm insertion.
[Features]
· Connect between the impact socket and power tool to enable work at an angle on inclined surfaces.
· Ball-shaped and the rotation is very smooth.
· The angle is approximately 30°. For impact wrenches and power tools.
· Short compact type.
· Work can be done in places with height restrictions or obstacles.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

Part Number

Configured Part Number is shown.

NJ80S

Part Number
NJ80S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Universal Joint Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape Joint type Flat Width (Dimension S) 25.4 Drive (For Electric Drill, Shaft Dimension) (Inches) 1
Total Length (L Size)(mm) 110 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 55

Please check the type/dimensions/specifications of the part NJ80S in the Ball Joint for Impact Wrenches (Short Type) NJ80S series.

Additional Products in this Category

Tech Support