(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Set for Impact Wrenches (Metal Tray Case Type) NV6102

Socket Set for Impact Wrenches (Metal Tray Case Type) NV6102

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Socket set for impact wrench with 19.0 mm insertion angle.
[Features]
· 10 sockets, a joint and extension bar are stored in a metal case.
· Impact socket with pin/O-ring can be stored as is.
· Achieves excellent durability and environmental friendliness compared to resin trays.
· Since individual products are fixed in a given position, it is easy to organize and stable storage, without rattling, is ensured
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

NV6102

 
Part Number
NV6102
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For Impact / Impact Joints Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape Hexagon/Joints Flat Width (Dimension S) 24 / 26 / 27 / 30 / 32 / 35 / 36 / 41 / 46 / 50 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4

Please check the type/dimensions/specifications of the part NV6102 in the Socket Set for Impact Wrenches (Metal Tray Case Type) NV6102 series.

Additional Products in this Category

Tech Support