(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Electroless plated impact socket.
[Features]
· Extremely impact-resistant design.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· Standard type socket with 12.7 mm insertion angle.
[Applications]
· For tightening and loosening hex bolts and nuts.
· For impact wrenches and power tools.
· Ideal for maintenance and assembly of machinery, and maintenance work on automobiles.
Part Number |
---|
4NV-08 |
4NV-09 |
4NV-10 |
4NV-11 |
4NV-12 |
4NV-13 |
4NV-14 |
4NV-15 |
4NV-16 |
4NV-17 |
4NV-18 |
4NV-19 |
4NV-20 |
4NV-21 |
4NV-22 |
4NV-23 |
4NV-24 |
4NV-25 |
4NV-26 |
4NV-27 |
4NV-28 |
4NV-29 |
4NV-30 |
4NV-32 |
4NV-33 |
4NV-36 |
Loading...
Single Item / Set | Single Item Socket | Use | For Impact | Drive (For Electric Drill, Shaft Dimension) (mm) | 12.7 |
---|---|---|---|---|---|
Socket Shape | 6 Sq. | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/2 | Maximum Outer Diameter (D1 or D2 Dimensions)(mm) | 25 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy