(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Extension Bar NE40

Impact Extension Bar NE40
  • Volume Discount

Bar for extending the reach of impact sockets.
[Features]
· Connect between the wrench and socket to use for working in deep and narrow places.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NE40-075
NE40-100
NE40-125
NE40-150
NE40-200
NE40-250
NE40-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

12 Days or more

75
1 Piece(s)Available

12 Days or more

100
1 Piece(s)Available

12 Days or more

125
1 Piece(s)Available

8 Days or more

150
1 Piece(s)Available

8 Days or more

200
1 Piece(s)Available

12 Days or more

250
1 Piece(s)Available

12 Days or more

300

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 25

Additional Products in this Category

Tech Support