(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Desktop Circular Saw Machine K-210 / Replacement Part (Disc Cutter)

Desktop Circular Saw Machine K-210 / Replacement Part (Disc Cutter)
  • Volume Discount

The plastic body is lightweight at 5.8 kg. Cutting machine that can be easily used anywhere indoors regardless of the installation location.
[Features]
· The number of rotations can be steplessly adjusted between 3,500 and 6,000 rpm.
· Can be selected according to workpiece material and work type.
· Angle of the blade can be adjusted up to 45°.
[Application]
· Capable of "angle cutting" that matches corners in woodworking, etc.
· Height of the blade can also be adjusted between 0 and 26 mm, allowing it to be used for thin plates.
· It can cut iron, aluminum, brass, plastic, wood, glass fiber, electronic circuit board, etc., by using the dedicated saw blade.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-210
K-210-2
K-210-3
K-210-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Product Type Applicable Chip Saw: Outer Diameter
(mm)
Applicable Chip Saw: Blade Thickness
(mm)
Voltage
(V)
Maximum Number of Load-Free Rotations
(rpm)
Power Consumption
(W)
Cord Length
(M)
Sales Parts Size
(mm)
Particle Size
(♯)
Type Application Number of flutes Applicable Model Rated Time Accessory Weight
(g)
Features
1 Piece(s)Available

9 Days or more

Small cutter--AC1003500~60002002Tabletop Circular Saw (Body)300(W)×170(H)×260(D)-----15 minuteDisc Cutter (K-210-2), Angle Guide, Parallel Line Guide5800Oblique cuts are possible because the blade angle can be adjusted. Adjustment of number of rotations without increments
1 Piece(s)Available

9 Days or more

Other Related Products851.2----Disc Cutter (Spare Part)--CarbidePaper Phenol, Iron Plate (Non-Heat Treated), Aluminum Plate (Pure Aluminum), Acrylic Plate, Soft Woods24-ShapedFor K-210----
1 Piece(s)Available

9 Days or more

Other Related Products850.8----Disc Cutter (Spare Part)-150DiamondPaper Phenol, Glass Epoxy, Ceramic, Iron Plate (Non-Heat Treated)-For K-210----
1 Piece(s)Available

9 Days or more

Other Related Products851.6----Disc Cutter (Spare Part)--CarbidePaper Phenol, Iron Plate (Non-Heat Treated), Aluminum Plate (Pure Aluminum), Acrylic Plate, Soft Woods30-ShapedFor K-210----

Loading...

  1. 1

Additional Products in this Category

Tech Support