(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PCB Cutter K-111 / Replacement Part【1-2 Pieces Per Package】

PCB Cutter K-111 / Replacement Part
  • Volume Discount

PCB cutter that can easily cut all kinds of printed circuit boards from paper phenol and glass epoxy to ceramics.
[Features]
· Ceramic circuit boards and glass epoxy can be cut using a diamond cutter equipped as standard.
· By exchanging the disc cutter, a variety of materials can be cut including metals, plastics, wood, and other plate materials.
· The diamond cutter causes less cuts and burrs on the cut surface.
· Can also be used for chamfering.
· Disc cutter (K-110-1), angle guide, and parallel guide included.
[Application]
· Lightweight and compact, making it convenient to carry.
· It can also easily set the cutting dimension considering the blade thickness and cutting direction by the use of movable scale on the work surface.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K-110-1
K-110-2
K-110-18
K-111
K-111-16
K-111-230
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Product Type Applicable Chip Saw: Outer Diameter
(mm)
Applicable Chip Saw: Blade Thickness
(mm)
Voltage
(V)
Maximum Number of Load-Free Rotations
(rpm)
Power Consumption
(W)
Cord Length
(M)
Sales Parts Size
(mm)
Particle Size
(♯)
Type Application Tooth Pitch
(mm)
Number of flutes Applicable Model Rated Time Number Contained In A Packet Accessory Weight
(g)
Features
1 Piece(s)Available

10 Days or more

Other Related Products600.8----Disc Cutter (Spare Part)-150DiamondPrinted Circuit Board, Metal--For K-111-----
1 Piece(s)Available

10 Days or more

Other Related Products500.5----Disc Cutter (Spare Part)--SawMetal, wood, plastic1.57100-ShapedFor K-111-----
1 Piece(s)Available

10 Days or more

Other Related Products------Timing Belt (Exchangeable Part)------For K-111-1 pc.---
1 Piece(s)Available

10 Days or more

Small cutter--AC1003500801.8PCB Cutter (main body)External Dimensions: 250 (W) X 125 (H) X 190 (D), Table Dimensions 240 (W) X 143 (D)------15 minute-Disc Cutter (K-110-1), with Angle Guide, Parallel Line Guide, Dust Collection Port Adapter, Dust Collection Port Cap2000From Paper Phenol and Glass Epoxy to Ceramics, Cut Any Kind of PCB with Ease

2 Pieces Per Package

1 Pack(s)Available

9 Days or more

Other Related Products------Clamp------For K-111-2 pcs.--The unit can be fixed without drilling holes in the workbench.
1 Piece(s)Available

10 Days or more

Small cutter--AC2303500801.8PCB Cutter (main body)External Dimensions: 250 (W) X 125 (H) X 190 (D), Table Dimensions 240 (W) X 143 (D)------15 minute-Disc Cutter (K-110-1), with Angle Guide, Parallel Line Guide, Dust Collection Port Adapter, Dust Collection Port Cap2000From Paper Phenol and Glass Epoxy to Ceramics, Cut Any Kind of PCB with Ease

Loading...

  1. 1

Additional Products in this Category

Tech Support