(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Reducing Stud

Reducing Stud
  • Volume Discount

S45C/quenched HRC30±5 reducing stud.

Part Number

Configured Part Number is shown.

ISD0812

Part Number
ISD0812
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

A(mm) M8 x 1.25 B(mm) M12×1.75 C(mm) 30
D(mm) 12 E(mm) 18 F(mm) 3
G(mm) 2 Material S45C Heat Treatment Hardening
Surface Treatment Black oxide finish Mass(g) 22

Please check the type/dimensions/specifications of the part ISD0812 in the Reducing Stud series.

Additional Products in this Category

Tech Support