(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ceramic Adsorption Table

Ceramic Adsorption Table
  • Volume Discount

[Features]
· Convenient for adsorption of green sheet, polyimide film, light/soft materials and thin materials.
· It is a porous ceramics adsorption table.
· The average pore diameter is 55 μm, which is smaller than the hole diameter made by machining, reducing the amount of distortion of the adsorbate.
· There is no need to worry about dust generated within the ceramic.
· It is made of ceramic and SUS, providing high rust resistance.
· Clogging and chipping of ceramic can be repaired as well

Part Number

Configured Part Number is shown.

Part Number
CAT0507R
CAT0507S
CAT1012R
CAT1012S
CAT1517R
CAT1518S
CAT2022R
CAT3032R
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
Flatness
(μm)
1 Piece(s)Available

46 Days or more

φ7015φ5045°φ56.5--8359--φ6215
1 Piece(s)Available

46 Days or more

70155017.517.5-873594.226215
1 Piece(s)Available

46 Days or more

φ12015φ10045°φ106.5--8609--φ11215
1 Piece(s)Available

46 Days or more

120151003030-876094.2211215
1 Piece(s)Available

46 Days or more

φ17015φ15045°φ156.5--8859--φ16215
1 Piece(s)Available

46 Days or more

1801515045459010159094.2217215
1 Piece(s)Available

46 Days or more

φ22015φ20045°φ206.5--81109--φ21215
1 Piece(s)Available

46 Days or more

φ32020φ30045°φ306.5--816012--φ31225

Loading...

  1. 1

Basic Information

N(mm) 4 Material Upper surface: alumina ceramics base: SUS303 Specification 1 Average porosity: 30-35%
Specification 2 Average pore diameter: 55 μm

Additional Products in this Category

Tech Support