(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Thrust Bolt 7110D

Thrust Bolt 7110D
  • Volume Discount

S45C/quenched HRC30±5 thrust bolt 7110D.

Part Number

Configured Part Number is shown.

7110D-16XM16

Part Number
7110D-16XM16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

A(mm) M16 B(mm) 40 C(mm) 10
D(mm) 20-38 E(mm) 10 F(mm) 24
G(mm) R75 Mass(g) 100 Material S45C
Screw Diameter M16 Heat Treatment Hardening Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part 7110D-16XM16 in the Thrust Bolt 7110D series.

Additional Products in this Category

Tech Support