(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Nut Material

T-Nut Material
  • Volume Discount

Not hardened, so tap holes can be drilled easily to suit the application.

Part Number

Configured Part Number is shown.

Part Number
TNZ10
TNZ12
TNZ14
TNZ16
TNZ18
TNZ20
TNZ22
TNZ24
TNZ26
TNZ28
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
C
(mm)
D
(mm)
E
(mm)
Mass
(g)
Compatible T Groove Width
(mm)
A±0.3
(mm)
1 Piece(s)Available

10 Days or more

14.36.412.72226109
1 Piece(s)Available

8 Days or more

17.56.412.722321211.5
1 Piece(s)Available

10 Days or more

22.28.515.829641413.5
1 Piece(s)Available

10 Days or more

25.48.515.829731615.3
1 Piece(s)Available

8 Days or more

28.611.119.1321121817
1 Piece(s)Available

8 Days or more

31.811.919.1321282019.5
1 Piece(s)Available

10 Days or more

3614.225.4382232221.5
1 Piece(s)Available

10 Days or more

38.214.225.4382392423.5
1 Piece(s)Available

8 Days or more

41.315.825.4453092624.9
1 Piece(s)Available

10 Days or more

41.317.528.6514032826.5

Loading...

  1. 1

Basic Information

Material S45C

Additional Products in this Category

Tech Support