(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Slot Cover

T-Slot Cover
  • Volume Discount

Prevents the entry of cutting chips, etc., into the T-grooves of machine tables. Cut it according to the T-groove length, workpiece and jig. Made of aluminum and easy to cut.

Part Number

Configured Part Number is shown.

Part Number
TC12-1000
TC14-1000
TC16-1000
TC18-1000
TC20-1000
TC22-1000
TC24-1000
TC28-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
H
(mm)
Mass
(g)
Compatible T Groove Width
(mm)
1 Piece(s)Available

10 Days or more

12.210.513119.29.28812
1 Piece(s)Available

16 Days or more

14.211.515.51311.210.210014
1 Piece(s)Available

10 Days or more

16.31417.515.113.312.712016
1 Piece(s)Available

8 Days or more

18.31519.517.115.313.713518
1 Piece(s)Available

10 Days or more

20.416.521.519.217.415.215020
1 Piece(s)Available

8 Days or more

22.41823.521.219.416.716522
1 Piece(s)Available

10 Days or more

24.52025.523.321.518.520024
1 Piece(s)Available

10 Days or more

28.52229.527.325.520.722028

Loading...

  1. 1

Basic Information

A(mm) 1000 G(mm) 1.2 Material Aluminum

Additional Products in this Category

Tech Support