(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Mushroom Drill (Gold Type)

Mushroom Drill (Gold Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • TK521G
  • TK622G
  • TK635G
  • Volume Discount

[Features]
· One tool that can be used for drilling, hole enlargement and chamfering holes of various sizes. (*Quantity: 1 piece)
· Made using cobalt HSS.
· A durable type with excellent cutting performance.
· Dimension display with laser marking.
· The hole dimensions are not erased.
· Tip angle 120°.
· Also works with stainless steel.
· Furthermore, punching is not required since thinning is applied.
· Positioning can also be done in one punch.
· Gold types feature a titanium coating.
· It prevents welding of chips and maintains stable cutting performance.

Part Number

Configured Part Number is shown.

Part Number
TK521G
TK622G
Part NumberMinimum order quantityVolume DiscountDays to Ship Dimensions for Each Level
(mm)
1 Piece(s)Available

14 Days or more

5,7,9,11,13,15,17,19,21
1 Piece(s)Available

14 Days or more

6,8,10,12,14,16,18,20,22

Loading...

  1. 1

Basic Information

Number of Steps 9 shank diameter(mm) 10 Step thickness(mm) 5

Additional Products in this Category

Tech Support