(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oscillating Extension Bar EX41

Oscillating Extension Bar EX41
  • Volume Discount

An extension bar used to extend a socket when operation with a handle is difficult in deep and narrow places.
[Features]
· Used to extend a socket when operation with a handle is not easy in a deep and narrow place or the like.
· Convex drive has been spherically machined, allowing it to be used even when tilted by 10°.
· 12.7 mm drive.
· In response to demand, more sizes have been added: now available in 5 types with overall length ranging from 75 to 400 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
EX41-075
EX41-125
EX41-150
EX41-250
EX41-400
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
1 Piece(s)Available

8 Days or more

75
1 Piece(s)Available

12 Days or more

125
1 Piece(s)Available

12 Days or more

150
1 Piece(s)Available

12 Days or more

250
1 Piece(s)Available

12 Days or more

400

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Joint type Flat Width (Dimension S) 12.7 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 24

Additional Products in this Category

Tech Support