(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Hexagon Socket Wrench Set 400M

Hexagon Socket Wrench Set 400M
  • Volume Discount

Hex socket set ideal for tightening and loosening hex socket bolts and set screws.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
· 11 sockets, 2 handles.
· Various strength-enhancing alloy elements are blended; the addition of complete heat treatment raises alloy performance to the limit.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

400M

 
Part Number
400M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex/joints/Phillips (+)/slotted (-) for Hexagon socket head bolt Flat Width (Dimension S) 10 / 12 / 14 / 17 / 3 / 4 / 5 / 6 / 8 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Handle Type ° Ratchet Ratchet Handle Full Length Type Standard Ratchet Mechanism Claw catch method
Number of Ratchet Teeth 18 Mass(g) 2600 Socket Contents (+)No.2(-)0.8×6.0

Please check the type/dimensions/specifications of the part 400M in the Hexagon Socket Wrench Set 400M series.

Additional Products in this Category

Tech Support