(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Set 160M

Socket Wrench Set 160M

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Deluxe type socket wrench set used for tightening and loosening hex bolts and nuts.
[Features]
· 12.7 mm drive.
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased, increasing tightening efficiency.
· Demonstrates good and safe operability.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability and work efficiency.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

160M

 
Part Number
160M
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork/joint for handwork type Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Double Hex/Joints Flat Width (Dimension S) 10 / 11 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 23 / 24 / 8 / 9 / 26 / 27 / 30 / 32 / 29 Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2
Handle Type ° Ratchet / T Type Slide / Spinner Ratchet Handle Full Length Type Standard Ratchet Mechanism Claw catch method
Number of Ratchet Teeth 18

Please check the type/dimensions/specifications of the part 160M in the Socket Wrench Set 160M series.

Additional Products in this Category

Tech Support