(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Adapter 148

Socket Adapter 148
  • Volume Discount

Attachment tool that connects sockets and handles of differing insertion angles.
[Features]
· Can firmly connect sockets and handles of differing insertion angles.
· For manual operation.
[Applications]
Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

148

 
Part Number
148
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19.0 concave x 25.4 convex
Socket Shape Joint type Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Total Length (L Size)(mm) 60
Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 38

Please check the type/dimensions/specifications of the part 148 in the Socket Adapter 148 series.

Additional Products in this Category

Tech Support