(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sockets (12-Point) 4D

Sockets (12-Point) 4D
  • Volume Discount

A socket wrench that is ideal for tightening/loosening hexagonal bolts/nuts with a double-hex structure.
[Features]
· Double hexagonal subtense design which can easily access hex bolts and nuts.
· By minimizing subtense tolerance, rattling when inserting the bolt/nut has been decreased.
· Increases tightening efficiency, improves operability, and enables safe work.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4D-08
4D-09
4D-10
4D-11
4D-12
4D-13
4D-14
4D-14.5
4D-15
4D-16
4D-17
4D-17.5
4D-18
4D-19
4D-20
4D-21
4D-22
4D-23
4D-24
4D-25
4D-26
4D-27
4D-28
4D-29
4D-30
4D-31
4D-32
4D-33
4D-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Total Length (L Size)
(mm)
Width across flat part external diameter (measurement D1)
(mm)
Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Width across flat part depth (measurement L1)
(mm)
Through Hole I.D. (d Dimension)
(mm)
1 Piece(s)Available

8 Days or more

83512.32297
1 Piece(s)Available

12 Days or more

93513.52297
1 Piece(s)Available

12 Days or more

10351522108
1 Piece(s)Available

12 Days or more

113516.222109
1 Piece(s)Available

12 Days or more

123517.5221010
1 Piece(s)Available

12 Days or more

133518.8221011
1 Piece(s)Available

12 Days or more

143520221211
1 Piece(s)Available

12 Days or more

14.53520.6221211
1 Piece(s)Available

12 Days or more

15352221.51211
1 Piece(s)Available

12 Days or more

163623.0221214
1 Piece(s)Available

12 Days or more

173724231314
1 Piece(s)Available

10 Days or more

17.53724231314
1 Piece(s)Available

12 Days or more

183725231315
1 Piece(s)Available

8 Days or more

193826241416
1 Piece(s)Available

12 Days or more

203828251416
1 Piece(s)Available

12 Days or more

213929251518
1 Piece(s)Available

12 Days or more

224030261518
1 Piece(s)Available

12 Days or more

234132271620
1 Piece(s)Available

8 Days or more

244133281720
1 Piece(s)Available

12 Days or more

2543.534.0281922
1 Piece(s)Available

12 Days or more

2643.535281922
1 Piece(s)Available

8 Days or more

2743.536291922
1 Piece(s)Available

12 Days or more

2843.538301922
1 Piece(s)Available

11 Days or more

2943.539311922
1 Piece(s)Available

8 Days or more

304740322125
1 Piece(s)Available

12 Days or more

31474234.52125
1 Piece(s)Available

12 Days or more

32474334.52125
1 Piece(s)Available

12 Days or more

33474435.52125
1 Piece(s)Available

12 Days or more

365248382430

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2

Additional Products in this Category

Tech Support