(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Socket Adapter NA128

Impact Socket Adapter NA128
  • Volume Discount

Attachment tool that connects sockets and handles of differing insertion angles.
[Features]
· Impact wrench and power tool attachments with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

NA128

 
Part Number
NA128
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 38.1
Socket Shape Joint type Flat Width (Dimension S) 38.1 Drive (For Electric Drill, Shaft Dimension) (Inches) 1-1/2
Total Length (L Size)(mm) 83.5 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 71

Please check the type/dimensions/specifications of the part NA128 in the Impact Socket Adapter NA128 series.

Additional Products in this Category

Tech Support