(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

T-Shaped Slide Handle 416

T-Shaped Slide Handle 416
  • Volume Discount

Square drive of T-type slide handle.
[Features]
· The square drive slides over the handle and can be adjusted to any position.
· Can be used as an L-type wrench or T-type wrench.
· 25.4 mm insertion angle.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

416

 
Part Number
416
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Drive (For Electric Drill, Shaft Dimension) (Inches) 1 Handle Type ° T-Shaped Slide

Please check the type/dimensions/specifications of the part 416 in the T-Shaped Slide Handle 416 series.

Additional Products in this Category

Tech Support