(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torx Socket Set for Impact Wrenches 4ATX-E

Torx Socket Set for Impact Wrenches 4ATX-E
  • Volume Discount

Impact Torx socket ideal for tightening/loosening E-type Torx screws.
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· 12.7 mm drive.
· For impact wrenches and power tools.
[Applications]
· For maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4ATX-E08
4ATX-E10
4ATX-E11
4ATX-E12
4ATX-E14
4ATX-E16
4ATX-E18
4ATX-E20
4ATX-E24
Part NumberMinimum order quantityVolume DiscountDays to Ship Tip standards Maximum Outer Diameter (D Dimensions)
(mm)
Weight
(g)
1 Piece(s)Available

12 Days or more

E7/E8/E102572
1 Piece(s)Available

8 Days or more

E7/E8/E102572
1 Piece(s)Available

12 Days or more

E11/E12/E142572
1 Piece(s)Available

12 Days or more

E11/E12/E142572
1 Piece(s)Available

12 Days or more

E11/E12/E142580
1 Piece(s)Available

12 Days or more

E16/E182575
1 Piece(s)Available

8 Days or more

E16/E182585
1 Piece(s)Available

9 Days or more

E20/E2426120
1 Piece(s)Available

13 Days or more

E20/E2428135

Loading...

  1. 1

Basic Information

Type (Shape) Impact Socket Tip shape / tamper-proof E Type Single Product/Set Classification Single Item
Insertion Angle 12.7mm(1/2") Overall length (L dimension)(mm) 38

Additional Products in this Category

Tech Support