(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Level Mate (Analog Protractor)

Level Mate (Analog Protractor)
  • Volume Discount

•Product Model: Analog Goniometer
•Measurement Range: 0 ~ 360°
•Minimum Display (°): 1
•Measurement Surface Total Length (mm): 110
•Display (Digital/Analog): Analog

PDF

Part Number

Configured Part Number is shown.

LM-360

 
Part Number
LM-360
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Analog Angle Meter Measurement range 0~360° Minimum Display(°) 1
Measurement Surface Total Length(mm) 110 Display(Digital/Analog) Analog Product Dimensions(mm) 110×110×20
Material Plastic Reading precision(°) ±0.5

Please check the type/dimensions/specifications of the part LM-360 in the Level Mate (Analog Protractor) series.

Additional Products in this Category

Tech Support