(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Rest Bolt

Rest Bolt

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Used as a backing plate for fitting material for positioning bolts, etc.

Part Number

Configured Part Number is shown.

Part Number
LBR08
LBR10
LBR12
LBS08
LBS10
LBS12
Part NumberMinimum order quantityVolume DiscountDays to Ship A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

M8 x 1.2514.513154.5SR127
1 Piece(s)Available

10 Days or more

M10 x 1.5181719.66SR1617
1 Piece(s)Available

10 Days or more

M12×1.75211921.97SR2030
1 Piece(s)Available

8 Days or more

M8 x 1.2514.513154.5-8
1 Piece(s)Available

10 Days or more

M10 x 1.5181719.66-18
1 Piece(s)Available

10 Days or more

M12×1.75211921.97-32

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardened tip HRC40 (0 to +6) Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support