(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Set 700S

Tool Set 700S

Click this image to zoom it.

Move the mouse over the image to zoom

  • Tool Set 700S
  • Tool Set 700S
  • Tool Set 700S
  • Volume Discount

Standard type mobile tool set.
[Features]
· Set content: 46 pcs.
· V type 2-tier metal case and durable satin tray.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.

PDF

Part Number

Configured Part Number is shown.

700S

 
Part Number
700S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Double open portable type Case Dimensions (Frontage x Depth x Height)(mm) 410 x 220 x 170 (Excluding handle part)
Set Content(Points) 46 Case Color Green Insertion Angle(mm) 12.7
Mass(g) 10500

Please check the type/dimensions/specifications of the part 700S in the Tool Set 700S series.

Additional Products in this Category

Tech Support