(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Hexagonal Socket 4H-L

Long Hexagonal Socket 4H-L
  • Volume Discount

A long type socket ideal for work in deep places.
[Features]
· Insertion angle: 12.7 mm.
· Long type with an overall length of 100 mm.
· Can be used to access hex socket bolts and set screws in deep and narrow places.
· Various strength-enhancing alloy elements are blended.
· Complete heat treatment has been applied to raise alloy performance to the limit.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
4H-03L
4H-04L
4H-05L
4H-06L
4H-07L
4H-08L
4H-10L
4H-12L
4H-14L
4H-17L
4H-19L
4H-22L
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Maximum Outer Diameter (D1 or D2 Dimensions)
(mm)
Shaft length (A measurement) hexagon only
(mm)
1 Piece(s)Available

12 Days or more

32268
1 Piece(s)Available

8 Days or more

42268
1 Piece(s)Available

8 Days or more

52268
1 Piece(s)Available

8 Days or more

62268
1 Piece(s)Available

8 Days or more

72268
1 Piece(s)Available

8 Days or more

82268
1 Piece(s)Available

8 Days or more

102265
1 Piece(s)Available

8 Days or more

122265
1 Piece(s)Available

8 Days or more

142265
1 Piece(s)Available

12 Days or more

172562
1 Piece(s)Available

12 Days or more

192860
1 Piece(s)Available

8 Days or more

222860

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 100
Hex Wrench Tip Shape 6 Sq.

Additional Products in this Category

Tech Support