(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle 471

Ratchet Handle 471

Click this image to zoom it.

Move the mouse over the image to zoom

  • 471,471S,471B
  • 471
  • Volume Discount

Oval style standard ratchet handle for socket wrench.
[Applications]
· 19.0 insertion.
· Oval type/24-gear.
· Claw type switching provides excellent durability.
[Applications]
· Ideal for assembly and maintenance of large industrial machinery and cars.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
471
471B
471S
Part NumberMinimum order quantityVolume DiscountDays to Ship Total Length (L Size)
(mm)
Ratchet Handle Full Length Type Shape of Insertion Angle
1 Piece(s)Available

8 Days or more

500StandardConvex
1 Piece(s)Available

10 Days or more

500StandardConcave
1 Piece(s)Available

12 Days or more

400ShortConvex

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 19
Drive (For Electric Drill, Shaft Dimension) (Inches) 3/4 Handle Type ° Ratchet Ratchet Mechanism Claw catch method
Number of Ratchet Teeth 24

Additional Products in this Category

Tech Support