(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Attachment for the socket wrench which is connected between the handle and the socket to make work at angles easier.
[Features]
· Ball-shaped and the rotation is very smooth.
· Since the angle is inclined by about 30°, it is possible to work in a place with height restrictions and obstacles.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Single Item / Set | Single Item Universal Joint | Use | For handwork | Drive (For Electric Drill, Shaft Dimension) (mm) | 6.35 |
---|---|---|---|---|---|
Socket Shape | Joint type | Flat Width (Dimension S) | 6.35 | Drive (For Electric Drill, Shaft Dimension) (Inches) | 1/4 |
Total Length (L Size)(mm) | 32 | Maximum Outer Diameter (D1 or D2 Dimensions)(mm) | 14 |
Please check the type/dimensions/specifications of the part BJ20 in the Ball Joint BJ20 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy