(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Socket Adapter 48

Socket Adapter 48
  • Volume Discount

Attachment tool that connects sockets and handles of differing insertion angles.
[Features]
· Firmly connects sockets and handles of differing insertion angles.
· For manual operation.
· Concave 9.5 x Convex 6.35 mm.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

48

 
Part Number
48
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Adapter Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Joint type Flat Width (Dimension S) 9.5 Drive (For Electric Drill, Shaft Dimension) (Inches) 3/8
Total Length (L Size)(mm) 25.3 Maximum Outer Diameter (D1 or D2 Dimensions)(mm) 17

Please check the type/dimensions/specifications of the part 48 in the Socket Adapter 48 series.

Additional Products in this Category

Tech Support